IESNA:LM-63-2002
[TEST]P946457
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8291
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1140.1 1226 1318.4 1411.1 1482.2 1525.7 1552.2 1567.1 1583.5 1602.5
1627 1660.3 1705.1 1758 1822.3 1930.6 2094.2 2311.2 2579.2 2914.3
3353.5 3857.7 4394.5 4882.8 5177.8 5028 4728.1 4326.3 3843.5 3268.2
2540.5 1815.1 1188 690.6 303.8 94.1 0
1140.1 1230.7 1334.6 1437.5 1513.4 1559.6 1581.4 1586.8 1590.3 1593.5
1598.6 1609.4 1629.3 1654.2 1695.3 1781.2 1931.7 2150 2434.3 2773.4
3179.5 3647 4186.3 4769.4 5354 5509.3 5179.8 4755.9 4310.8 3804.5
3095.5 2333.2 1623.9 988.5 462 147.2 0
1140.1 1235.4 1350.9 1463.9 1544.7 1593.4 1610.6 1606.5 1597.3 1584.5
1570.1 1558.5 1553.5 1550.4 1568.3 1631.7 1769.2 1988.7 2289.4 2632.4
3005.4 3436.2 3978 4655.9 5530.2 5990.6 5631.5 5185.5 4778.1 4340.7
3650.5 2851.3 2059.7 1286.6 620.1 200.4 0
1140.1 1242 1367 1487.7 1572.5 1618.6 1626.4 1606.8 1576.5 1541.4
1504.8 1472 1446.9 1429.9 1442.6 1517.5 1684.3 1939.8 2267.9 2628.1
3006.2 3414.9 3895 4489.3 5323.2 5967.2 5720.9 5227.4 4796.8 4354.2
3700.3 2922.6 2148.3 1385.6 704.3 247.4 0
1140.1 1248.6 1383.1 1511.4 1600.4 1643.7 1642.2 1607.1 1555.7 1498.4
1439.4 1385.4 1340.4 1309.3 1317 1403.4 1599.4 1890.9 2246.3 2623.7
3006.9 3393.6 3811.9 4322.7 5116.3 5943.9 5810.2 5269.3 4815.6 4367.6
3750.1 2993.9 2236.9 1484.6 788.6 294.3 0
1140.1 1252.5 1391.9 1525.7 1617.3 1656 1642.7 1589.4 1516.6 1440.9
1369.5 1308 1259.7 1233.5 1264.4 1399.9 1659.3 2021.6 2455.7 2925.8
3396.3 3858.7 4329.5 4845.4 5610.9 6397 6386 5869.2 5352.1 4787.4
4076.7 3242.2 2424.5 1613.7 894.6 347.4 0
1140.1 1256.5 1400.6 1540 1634.1 1668.2 1643.1 1571.7 1477.5 1383.3
1299.7 1230.6 1179 1157.7 1211.7 1396.5 1719.2 2152.3 2665.2 3227.8
3785.6 4323.7 4847.1 5368 6105.5 6850.1 6961.9 6469.2 5888.6 5207.2
4403.3 3490.5 2611.9 1742.7 1000.6 400.4 0
1140.1 1258.4 1405.9 1547.8 1641.6 1672.3 1638.7 1555.4 1449 1347.7
1262.2 1193.7 1144.9 1130.9 1205.5 1425.1 1788.8 2278.9 2873 3532.2
4187.4 4820.8 5439.7 6039.2 6824.1 7533.8 7624.9 7135 6461.6 5636.3
4705.4 3704.7 2724.4 1789.7 1027.3 402.7 0
1140.1 1260.4 1411.2 1555.5 1649.1 1676.4 1634.4 1539.2 1420.5 1312.1
1224.9 1156.9 1110.7 1104 1199.2 1453.8 1858.3 2405.4 3081 3836.5
4589.1 5317.8 6032.3 6710.4 7542.8 8217.5 8287.8 7800.8 7034.5 6065.4
5007.4 3919 2836.9 1836.6 1053.9 404.9 0
1140.1 1259.5 1415.3 1559.2 1651.9 1676.9 1629.2 1527.7 1403 1292.8
1206.6 1139.6 1094.6 1092.4 1198.3 1468.6 1893 2479.7 3207.2 4015.2
4832 5609 6378.5 7139.7 8006.8 8646.4 8653 8086.9 7193.6 6081.5
4926.5 3779.9 2613.1 1660.7 913 339.9 0
1140.1 1260.4 1411.2 1555.5 1649.1 1676.4 1634.4 1539.2 1420.5 1312.1
1224.9 1156.9 1110.7 1104 1199.2 1453.8 1858.3 2405.4 3081 3836.5
4589.1 5317.8 6032.3 6710.4 7542.8 8217.5 8287.8 7800.8 7034.5 6065.4
5007.4 3919 2836.9 1836.6 1053.9 404.9 0
1140.1 1258.4 1405.9 1547.8 1641.6 1672.3 1638.7 1555.4 1449 1347.7
1262.2 1193.7 1144.9 1130.9 1205.5 1425.1 1788.8 2278.9 2873 3532.2
4187.4 4820.8 5439.7 6039.2 6824.1 7533.8 7624.9 7135 6461.6 5636.3
4705.4 3704.7 2724.4 1789.7 1027.3 402.7 0
1140.1 1256.5 1400.6 1540 1634.1 1668.2 1643.1 1571.7 1477.5 1383.3
1299.7 1230.6 1179 1157.7 1211.7 1396.5 1719.2 2152.3 2665.2 3227.8
3785.6 4323.7 4847.1 5368 6105.5 6850.1 6961.9 6469.2 5888.6 5207.2
4403.3 3490.5 2611.9 1742.7 1000.6 400.4 0
1140.1 1252.5 1391.9 1525.7 1617.3 1656 1642.7 1589.4 1516.6 1440.9
1369.5 1308 1259.7 1233.5 1264.4 1399.9 1659.3 2021.6 2455.7 2925.8
3396.3 3858.7 4329.5 4845.4 5610.9 6397 6386 5869.2 5352.1 4787.4
4076.7 3242.2 2424.5 1613.7 894.6 347.4 0
1140.1 1248.6 1383.1 1511.4 1600.4 1643.7 1642.2 1607.1 1555.7 1498.4
1439.4 1385.4 1340.4 1309.3 1317 1403.4 1599.4 1890.9 2246.3 2623.7
3006.9 3393.6 3811.9 4322.7 5116.3 5943.9 5810.2 5269.3 4815.6 4367.6
3750.1 2993.9 2236.9 1484.6 788.6 294.3 0
1140.1 1242 1367 1487.7 1572.5 1618.6 1626.4 1606.8 1576.5 1541.4
1504.8 1472 1446.9 1429.9 1442.6 1517.5 1684.3 1939.8 2267.9 2628.1
3006.2 3414.9 3895 4489.3 5323.2 5967.2 5720.9 5227.4 4796.8 4354.2
3700.3 2922.6 2148.3 1385.6 704.3 247.4 0
1140.1 1235.4 1350.9 1463.9 1544.7 1593.4 1610.6 1606.5 1597.3 1584.5
1570.1 1558.5 1553.5 1550.4 1568.3 1631.7 1769.2 1988.7 2289.4 2632.4
3005.4 3436.2 3978 4655.9 5530.2 5990.6 5631.5 5185.5 4778.1 4340.7
3650.5 2851.3 2059.7 1286.6 620.1 200.4 0
1140.1 1230.7 1334.6 1437.5 1513.4 1559.6 1581.4 1586.8 1590.3 1593.5
1598.6 1609.4 1629.3 1654.2 1695.3 1781.2 1931.7 2150 2434.3 2773.4
3179.5 3647 4186.3 4769.4 5354 5509.3 5179.8 4755.9 4310.8 3804.5
3095.5 2333.2 1623.9 988.5 462 147.2 0
1140.1 1226 1318.4 1411.1 1482.2 1525.7 1552.2 1567.1 1583.5 1602.5
1627 1660.3 1705.1 1758 1822.3 1930.6 2094.2 2311.2 2579.2 2914.3
3353.5 3857.7 4394.5 4882.8 5177.8 5028 4728.1 4326.3 3843.5 3268.2
2540.5 1815.1 1188 690.6 303.8 94.1 0
1140.1 1216.6 1297.6 1376.8 1438.8 1478.1 1502.5 1516.7 1531.2 1549
1574.6 1610.3 1656.8 1710.2 1776.6 1872.3 2009.2 2188.5 2413.6 2681.3
3002.2 3339.3 3638.2 3850 3903 3680.1 3364.7 2989.4 2579.8 2135.9
1627 1138.7 733.7 424.6 191 62.6 0
1140.1 1207.2 1276.8 1342.6 1395.5 1430.5 1452.9 1466.4 1478.8 1495.5
1522.2 1560.3 1608.5 1662.4 1730.8 1813.9 1924.1 2065.7 2248 2448.2
2650.8 2820.9 2881.9 2817.3 2628.1 2332.1 2001.3 1652.5 1316.2 1003.6
713.4 462.3 279.3 158.7 78.2 31.1 0
1140.1 1197.2 1256.1 1310.9 1353.6 1383.1 1401.4 1410.2 1417.1 1426.4
1443.2 1469.4 1503.4 1538.9 1579.3 1624.6 1682.1 1757.3 1856.2 1961.7
2059.5 2123 2109 2010.5 1827.2 1579.2 1326.3 1078.5 849.2 649.2
471.2 319.3 205.7 126.5 67.6 28 0
1140.1 1187.2 1235.4 1279.2 1311.8 1335.6 1350 1354.1 1355.4 1357.2
1364.1 1378.5 1398.3 1415.3 1427.9 1435.3 1440 1448.9 1464.5 1475.2
1468.2 1425.1 1336.1 1203.7 1026.3 826.3 651.3 504.5 382.1 294.8
228.9 176.2 132.1 94.4 57.1 25 0
1140.1 1177.2 1214.5 1248.4 1274.3 1291.5 1299.1 1295 1283.8 1270.1
1256.5 1247.5 1243.2 1238 1228.1 1211.2 1187.9 1163.8 1141.4 1123
1102.9 1068.9 1012.5 933.1 829.9 706.4 595.4 488.6 386.7 308.5
241.3 184.7 135.6 95 56.8 24.7 0
1140.1 1167.1 1193.7 1217.5 1236.9 1247.3 1248.2 1236 1212.3 1183
1149.1 1116.5 1088.1 1060.5 1028.4 987.1 935.8 878.8 818.4 770.8
737.5 712.7 689 662.4 633.6 586.6 539.4 472.7 391.2 322.2
253.7 193.1 139.1 95.7 56.4 24.4 0
1140.1 1157.5 1174.2 1190.4 1204.7 1210.9 1206.1 1185.4 1149.5 1107.5
1060.5 1017.6 981.8 950.8 920.4 884.6 841.9 794.8 744.8 705.2
678.9 661.6 649 634.1 611.4 571.8 532.5 476.6 409.2 347.8
282.4 220.9 162.7 113 69.1 29.6 0
1140.1 1147.9 1154.7 1163.2 1172.5 1174.6 1164.1 1134.7 1086.8 1031.9
972.1 918.8 875.4 841.1 812.4 782.2 748.1 710.8 671.1 639.6
620.3 610.5 609.1 605.9 589.2 557.1 525.5 480.4 427.2 373.3
311 248.7 186.1 130.4 81.8 34.8 0
1140.1 1138.6 1136.4 1138.1 1141.6 1142.1 1128.1 1092.4 1037.5 975.8
914.6 866.4 831.4 805.6 782.9 756.4 724.7 689.3 649.2 611.4
583.2 567.9 569.4 570.9 566.1 554.3 525.9 479.5 427.2 377.5
330.7 281.3 225.1 163.6 106.5 45.1 0
1140.1 1128.2 1118.2 1114.6 1116.4 1118.6 1109.2 1080.8 1034.4 981.8
930.7 886.1 846.9 812.5 780 746 708.7 669.1 629.8 594.6
563.7 540.6 528.4 521 514.1 506.1 489.1 458.8 420.4 377.6
329.1 280.4 225 165.5 108.9 48.1 0
1140.1 1119.8 1102.4 1093.5 1094.1 1100.4 1100.5 1084 1049.3 1003.8
956.1 910.6 866.3 824 783.2 742.5 700.8 658.6 619.5 586.1
556.1 533.1 516.5 503.7 491.7 478 459.3 434 402.7 365.5
319.8 272.9 218.7 162.4 105.7 46.8 0
1140.1 1111.4 1086.5 1072.5 1071.9 1082.2 1091.9 1087.1 1064.2 1025.8
981.5 935.1 885.8 835.5 786.4 739 692.9 648.1 609.3 577.5
548.5 525.6 504.6 486.4 469.2 450 429.4 409.1 385.1 353.4
310.4 265.5 212.4 159.3 102.4 45.5 0
1140.1 1103.9 1073.2 1055 1054.4 1070.6 1093.4 1106.2 1097.3 1063.6
1015.5 963.1 909 854 800.5 749.1 700.2 654.1 614.3 582.2
555.9 536.7 520.3 503.3 484 459.4 433 408 381.1 347.6
304.9 259.9 207.7 156 98.7 44.8 0
1140.1 1096.3 1059.9 1037.5 1036.9 1059.1 1095 1125.3 1130.5 1101.5
1049.5 991 932.2 872.6 814.6 759.3 707.5 660.1 619.4 586.9
563.3 547.7 536 520.2 498.8 468.8 436.6 406.9 377.2 341.9
299.3 254.3 203 152.7 94.9 44.1 0
1140.1 1089.7 1048.2 1022.8 1021 1046.5 1091.8 1135.4 1151.7 1129.1
1076.7 1012.8 950.3 889.9 831.7 776.4 724 675.7 634.3 601.5
577 560.3 549.6 536.1 517.1 490.1 459.4 427.9 395.7 356.5
310.2 263.1 210.3 152.1 91.8 44 0
1140.1 1083.1 1036.5 1008 1005.1 1034.1 1088.5 1145.6 1172.9 1156.7
1103.9 1034.6 968.4 907.3 848.9 793.5 740.6 691.4 649.1 616
590.7 572.9 563.1 552 535.4 511.4 482.3 449.1 414.3 371.1
321 271.9 217.6 151.5 88.6 43.8 0
1140.1 1076.5 1025.9 994.9 990.5 1018.9 1075.4 1134.9 1168 1159.7
1114 1045.8 977.6 917.4 861.2 808.6 758 710.3 668.7 635.2
607.9 588.9 577.2 565.9 549.5 526.5 496.8 462.8 426.1 381.7
330.7 280.2 224.6 149 81.8 38.7 0
1140.1 1069.9 1015.2 981.9 975.8 1003.8 1062.2 1124.3 1163.1 1162.6
1124.1 1057.2 986.7 927.7 873.4 823.8 775.4 729.1 688.2 654.5
625.2 605 591.3 579.9 563.7 541.6 511.2 476.4 437.9 392.4
340.4 288.5 231.6 146.6 75 33.5 0
1140.1 1064.7 1007 972.2 964.2 988.9 1041 1096.3 1131 1132
1099 1039.3 973.1 915.2 864.5 819.7 776.4 734.1 695.4 662.8
635.8 617.7 604.6 593.4 577.3 554 522.1 485.9 446.5 400.8
348 296.5 237.7 159.5 87.1 38.5 0
1140.1 1059.6 998.8 962.5 952.5 974.1 1019.9 1068.2 1099 1101.4
1073.9 1021.4 959.5 902.6 855.6 815.6 777.4 739.1 702.6 671.1
646.5 630.3 618.1 606.9 590.8 566.5 533.1 495.3 455 409.1
355.6 304.5 243.8 172.5 99.3 43.7 0
1140.1 1055.4 993 955.6 944.9 964.2 1004.9 1046.2 1071.9 1073.5
1049.2 1002.2 945.8 891.6 845.5 806.2 769.5 732.4 696.6 666.9
646.3 632.6 621.2 610.1 594.3 569.8 536.5 498.7 458.2 413
359.6 308.3 248.8 180.9 109.8 47.9 0
1140.1 1051.3 987.3 948.8 937.2 954.4 989.9 1024.2 1044.9 1045.7
1024.5 983 931.9 880.7 835.4 796.9 761.6 725.8 690.6 662.7
646.1 634.9 624.4 613.3 597.8 573.2 539.9 502 461.5 416.8
363.6 312 253.7 189.4 120.3 52.1 0
1140.1 1048 983.2 944.1 932.8 949.4 983.1 1014 1031.9 1032
1012.6 975.1 927.9 878 831.3 789.5 750.8 712.4 675.3 649.1
635.2 626 616.7 605.5 590.2 566.3 533.3 495.9 456.5 412.7
361.6 309.2 252.5 188.9 119.4 51.1 0
1140.1 1044.8 979.2 939.5 928.3 944.5 976.2 1003.8 1018.9 1018.2
1000.7 967.1 923.7 875.3 827.3 782.1 740.1 699.1 660.1 635.6
624.4 617.2 609 597.7 582.6 559.5 526.7 489.9 451.6 408.6
359.6 306.3 251.3 188.3 118.6 50 0
1140.1 1041.8 976.1 936.7 926 942.5 973.6 1000.5 1014.7 1013.7
996.4 965.1 923.7 875.7 826.4 778.2 732.9 688.6 647.7 624.1
613.8 607.7 600.7 589.5 574.2 550.5 518.1 481.8 443.9 401.3
353.4 300.1 243 181.3 113 47.2 0
1140.1 1038.8 973 933.9 923.6 940.5 971 997.1 1010.6 1009.1
992.1 963.1 923.7 876.1 825.5 774.3 725.7 678 635.3 612.7
603.2 598.3 592.4 581.2 565.7 541.6 509.5 473.8 436.2 394
347.3 293.9 234.6 174.2 107.5 44.3 0
1140.1 1035.1 969.9 931.8 922.7 940.2 970.8 996.6 1009.3 1007.1
989.6 962.5 924.4 876.7 825.1 772.2 721.4 671.1 627.4 605
595.9 591.5 586.2 574.9 559.1 533.7 502.7 467.7 429.2 387.2
340.8 288.7 224.9 168 101.9 41.6 0
1140.1 1038.8 973 933.9 923.6 940.5 971 997.1 1010.6 1009.1
992.1 963.1 923.7 876.1 825.5 774.3 725.7 678 635.3 612.7
603.2 598.3 592.4 581.2 565.7 541.6 509.5 473.8 436.2 394
347.3 293.9 234.6 174.2 107.5 44.3 0
1140.1 1041.8 976.1 936.7 926 942.5 973.6 1000.5 1014.7 1013.7
996.4 965.1 923.7 875.7 826.4 778.2 732.9 688.6 647.7 624.1
613.8 607.7 600.7 589.5 574.2 550.5 518.1 481.8 443.9 401.3
353.4 300.1 243 181.3 113 47.2 0
1140.1 1044.8 979.2 939.5 928.3 944.5 976.2 1003.8 1018.9 1018.2
1000.7 967.1 923.7 875.3 827.3 782.1 740.1 699.1 660.1 635.6
624.4 617.2 609 597.7 582.6 559.5 526.7 489.9 451.6 408.6
359.6 306.3 251.3 188.3 118.6 50 0
1140.1 1048 983.2 944.1 932.8 949.4 983.1 1014 1031.9 1032
1012.6 975.1 927.9 878 831.3 789.5 750.8 712.4 675.3 649.1
635.2 626 616.7 605.5 590.2 566.3 533.3 495.9 456.5 412.7
361.6 309.2 252.5 188.9 119.4 51.1 0
1140.1 1051.3 987.3 948.8 937.2 954.4 989.9 1024.2 1044.9 1045.7
1024.5 983 931.9 880.7 835.4 796.9 761.6 725.8 690.6 662.7
646.1 634.9 624.4 613.3 597.8 573.2 539.9 502 461.5 416.8
363.6 312 253.7 189.4 120.3 52.1 0
1140.1 1055.4 993 955.6 944.9 964.2 1004.9 1046.2 1071.9 1073.5
1049.2 1002.2 945.8 891.6 845.5 806.2 769.5 732.4 696.6 666.9
646.3 632.6 621.2 610.1 594.3 569.8 536.5 498.7 458.2 413
359.6 308.3 248.8 180.9 109.8 47.9 0
1140.1 1059.6 998.8 962.5 952.5 974.1 1019.9 1068.2 1099 1101.4
1073.9 1021.4 959.5 902.6 855.6 815.6 777.4 739.1 702.6 671.1
646.5 630.3 618.1 606.9 590.8 566.5 533.1 495.3 455 409.1
355.6 304.5 243.8 172.5 99.3 43.7 0
1140.1 1064.7 1007 972.2 964.2 988.9 1041 1096.3 1131 1132
1099 1039.3 973.1 915.2 864.5 819.7 776.4 734.1 695.4 662.8
635.8 617.7 604.6 593.4 577.3 554 522.1 485.9 446.5 400.8
348 296.5 237.7 159.5 87.1 38.5 0
1140.1 1069.9 1015.2 981.9 975.8 1003.8 1062.2 1124.3 1163.1 1162.6
1124.1 1057.2 986.7 927.7 873.4 823.8 775.4 729.1 688.2 654.5
625.2 605 591.3 579.9 563.7 541.6 511.2 476.4 437.9 392.4
340.4 288.5 231.6 146.6 75 33.5 0
1140.1 1076.5 1025.9 994.9 990.5 1018.9 1075.4 1134.9 1168 1159.7
1114 1045.8 977.6 917.4 861.2 808.6 758 710.3 668.7 635.2
607.9 588.9 577.2 565.9 549.5 526.5 496.8 462.8 426.1 381.7
330.7 280.2 224.6 149 81.8 38.7 0
1140.1 1083.1 1036.5 1008 1005.1 1034.1 1088.5 1145.6 1172.9 1156.7
1103.9 1034.6 968.4 907.3 848.9 793.5 740.6 691.4 649.1 616
590.7 572.9 563.1 552 535.4 511.4 482.3 449.1 414.3 371.1
321 271.9 217.6 151.5 88.6 43.8 0
1140.1 1089.7 1048.2 1022.8 1021 1046.5 1091.8 1135.4 1151.7 1129.1
1076.7 1012.8 950.3 889.9 831.7 776.4 724 675.7 634.3 601.5
577 560.3 549.6 536.1 517.1 490.1 459.4 427.9 395.7 356.5
310.2 263.1 210.3 152.1 91.8 44 0
1140.1 1096.3 1059.9 1037.5 1036.9 1059.1 1095 1125.3 1130.5 1101.5
1049.5 991 932.2 872.6 814.6 759.3 707.5 660.1 619.4 586.9
563.3 547.7 536 520.2 498.8 468.8 436.6 406.9 377.2 341.9
299.3 254.3 203 152.7 94.9 44.1 0
1140.1 1103.9 1073.2 1055 1054.4 1070.6 1093.4 1106.2 1097.3 1063.6
1015.5 963.1 909 854 800.5 749.1 700.2 654.1 614.3 582.2
555.9 536.7 520.3 503.3 484 459.4 433 408 381.1 347.6
304.9 259.9 207.7 156 98.7 44.8 0
1140.1 1111.4 1086.5 1072.5 1071.9 1082.2 1091.9 1087.1 1064.2 1025.8
981.5 935.1 885.8 835.5 786.4 739 692.9 648.1 609.3 577.5
548.5 525.6 504.6 486.4 469.2 450 429.4 409.1 385.1 353.4
310.4 265.5 212.4 159.3 102.4 45.5 0
1140.1 1119.8 1102.4 1093.5 1094.1 1100.4 1100.5 1084 1049.3 1003.8
956.1 910.6 866.3 824 783.2 742.5 700.8 658.6 619.5 586.1
556.1 533.1 516.5 503.7 491.7 478 459.3 434 402.7 365.5
319.8 272.9 218.7 162.4 105.7 46.8 0
1140.1 1128.2 1118.2 1114.6 1116.4 1118.6 1109.2 1080.8 1034.4 981.8
930.7 886.1 846.9 812.5 780 746 708.7 669.1 629.8 594.6
563.7 540.6 528.4 521 514.1 506.1 489.1 458.8 420.4 377.6
329.1 280.4 225 165.5 108.9 48.1 0
1140.1 1138.6 1136.4 1138.1 1141.6 1142.1 1128.1 1092.4 1037.5 975.8
914.6 866.4 831.4 805.6 782.9 756.4 724.7 689.3 649.2 611.4
583.2 567.9 569.4 570.9 566.1 554.3 525.9 479.5 427.2 377.5
330.7 281.3 225.1 163.6 106.5 45.1 0
1140.1 1147.9 1154.7 1163.2 1172.5 1174.6 1164.1 1134.7 1086.8 1031.9
972.1 918.8 875.4 841.1 812.4 782.2 748.1 710.8 671.1 639.6
620.3 610.5 609.1 605.9 589.2 557.1 525.5 480.4 427.2 373.3
311 248.7 186.1 130.4 81.8 34.8 0
1140.1 1157.5 1174.2 1190.4 1204.7 1210.9 1206.1 1185.4 1149.5 1107.5
1060.5 1017.6 981.8 950.8 920.4 884.6 841.9 794.8 744.8 705.2
678.9 661.6 649 634.1 611.4 571.8 532.5 476.6 409.2 347.8
282.4 220.9 162.7 113 69.1 29.6 0
1140.1 1167.1 1193.7 1217.5 1236.9 1247.3 1248.2 1236 1212.3 1183
1149.1 1116.5 1088.1 1060.5 1028.4 987.1 935.8 878.8 818.4 770.8
737.5 712.7 689 662.4 633.6 586.6 539.4 472.7 391.2 322.2
253.7 193.1 139.1 95.7 56.4 24.4 0
1140.1 1177.2 1214.5 1248.4 1274.3 1291.5 1299.1 1295 1283.8 1270.1
1256.5 1247.5 1243.2 1238 1228.1 1211.2 1187.9 1163.8 1141.4 1123
1102.9 1068.9 1012.5 933.1 829.9 706.4 595.4 488.6 386.7 308.5
241.3 184.7 135.6 95 56.8 24.7 0
1140.1 1187.2 1235.4 1279.2 1311.8 1335.6 1350 1354.1 1355.4 1357.2
1364.1 1378.5 1398.3 1415.3 1427.9 1435.3 1440 1448.9 1464.5 1475.2
1468.2 1425.1 1336.1 1203.7 1026.3 826.3 651.3 504.5 382.1 294.8
228.9 176.2 132.1 94.4 57.1 25 0
1140.1 1197.2 1256.1 1310.9 1353.6 1383.1 1401.4 1410.2 1417.1 1426.4
1443.2 1469.4 1503.4 1538.9 1579.3 1624.6 1682.1 1757.3 1856.2 1961.7
2059.5 2123 2109 2010.5 1827.2 1579.2 1326.3 1078.5 849.2 649.2
471.2 319.3 205.7 126.5 67.6 28 0
1140.1 1207.2 1276.8 1342.6 1395.5 1430.5 1452.9 1466.4 1478.8 1495.5
1522.2 1560.3 1608.5 1662.4 1730.8 1813.9 1924.1 2065.7 2248 2448.2
2650.8 2820.9 2881.9 2817.3 2628.1 2332.1 2001.3 1652.5 1316.2 1003.6
713.4 462.3 279.3 158.7 78.2 31.1 0
1140.1 1216.6 1297.6 1376.8 1438.8 1478.1 1502.5 1516.7 1531.2 1549
1574.6 1610.3 1656.8 1710.2 1776.6 1872.3 2009.2 2188.5 2413.6 2681.3
3002.2 3339.3 3638.2 3850 3903 3680.1 3364.7 2989.4 2579.8 2135.9
1627 1138.7 733.7 424.6 191 62.6 0
1140.1 1226 1318.4 1411.1 1482.2 1525.7 1552.2 1567.1 1583.5 1602.5
1627 1660.3 1705.1 1758 1822.3 1930.6 2094.2 2311.2 2579.2 2914.3
3353.5 3857.7 4394.5 4882.8 5177.8 5028 4728.1 4326.3 3843.5 3268.2
2540.5 1815.1 1188 690.6 303.8 94.1 0
